Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Robotics News 2022

TRX

TRX | from design study to test product

More information about TRX
Retraction system in size 50

triflex® R retraction system in size 50

Fibre-rod in size 30

triflex® R fibre-rod in size 30

dresspack low cost automation

Dresspacks for Low Cost Automation

The energy supply systems for the robolink® DP and ReBeL from
igus® are now available on the RBTX platform as a complete
kit or can be configured with just a click in the robot equipment configurator. Online configurator.

Low Cost Automation Homepage

Arguments for a Low Cost Automation dresspack

Tech up

Tech up

  • Lightweight
  • For safe guidance of cables and hoses on the robot
  • Space-saving
  • Can be adapted to any application
Cost down

Cost down

  • Save assembly time: simple, fast and tool-free assembly (ReBeL®)
  • Components individually interchangeable
Sustainability

Sustainability

  • No lubricants necessary
  • Parts are reusable
  • igus® has been an investor in Mura
    Technology from the very beginning and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes:
    igus.eu/hydroprs
  • Have your energy chain recycled at the end of its life cycle with the igus® chainge recycling program. No matter from which
    manufacturer: www.igus.eu/chainge

Retraction system (RS) for industrial robots in size 50

RS system in size 50
  • Closes the gap between sizes 40 and 60
  • Particularly suitable for applications with a high level of dirt
  • The energy chain is available as an enclosed tube (TRC) or a variant that can be filled externally (TRE)
Further information about the retraction system
 
Go to shop

Arguments for the use of a retraction system

Tech up

Tech up

  • Modular design
  • Dirt-resistant / tough
  • Retraction distance up to 460mm
  • Compatible with all existing triflex® R adapters
  • With cover (optional)
  • Available as a enclosed (TRC) or easy (TRE) design
Cost down

Cost down

  • Low purchase price
  • Low maintenance
  • Quick assembly
  • Cost-effective in case of repair (quick and easy replacement of individual components is possible)
Proof

Proof

Sustainability

Sustainability

  • No lubricants necessary
  • Parts are reusable
  • Have your energy chain recycled at the end of its life cycle with the igus® chainge recycling program. No matter from which
    manufacturer: www.igus.eu/chainge

Fibre-rod in size 30

Fibre-rod in size 30
  • Now also for the smallest triflex R chain size
  • Ideal for applications with cobots
  • Directional pretension from 300mm to 800mm
Further information about fibre-rods
 
 
Go to shop

Arguments for the use of a fibre-rod

Tech up

Tech up

  • Directed pretension
  • Module length up to 800mm
  • Lightweight, therefore ideal for robots with low
    payloads
  • Contactless energy supply possible on the robot, therefore low wear
Cost down

Cost down

  • Low purchase price
  • Low maintenance
  • Quick assembly
  • Cost-effective in case of repair (quick and easy replacement of individual components is possible)
Proof

Proof

Assembly video:
Sustainability

Sustainability

  • No lubricants necessary
  • Parts are reusable
  • Have your energy chain recycled at the end of its life cycle with the igus® chainge recycling program. No matter from which
    manufacturer: www.igus.eu/chainge


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH