Accessories TRC and TRE: Fiber rod assemblies

Fiber rod assemblies (only for TRC/TRE) - Intelligent problem solution through directed pretension

triflex® R fiber rod module Fiber rod module with TR.70.80 marked as example is TRC.F.70.1400.1.0 with TR.70.80
In some applications, a high degree of flexibility is not required. Fiber rods can be used to mount triflex® R in a fixed position to reduce torsion or create pre-tension through specific parts of the cable carrier to keep it out of work zones. Comes delivered as a pre-assembled unit:
  • Full or partial mounting possible
  • Selective pretension possible
  • Will not catch on the exterior of the robot and provides smooth movement of the Triflex R in extreme applications
  • Automatic repositioning of triflex® R in its initial position
Diagram of the triflex® R fiber rod module Fiber rod module: marked as example is TRC.F.70.1400.1.0
A = 5 links projection from the 1st mounting bracket of the universal assembly kit TR.xx.80
B = space for mounting brackets of the universal assembly kit TR.XX.80 (min. 9 links)
C = flexible space of the fiber rod module
D = 1 link as end piece of the fiber rod module
1 = bores for the fiber rod elements
2 = "Trailer Principle"
3 = Fiber rod modules
Part. No. TRC/TRE with Length max.
mounted fiber rod lengths ft lbs/ft
       
triflex® R 40      
TRC.F.40.1000.1.0 / TRE.F.40.1000.1.0 3.3 0.3  
TRC.F.40.0900.1.0 / TRE.F.40.0900.1.0 3.0 0.3  
TRC.F.40.0800.1.0 / TRE.F.40.0800.1.0 2.6 0.4  
TRC.F.40.0700.1.0 / TRE.F.40.0700.1.0 2.3 0.5  
TRC.F.40.0600.1.0 / TRE.F.40.0600.1.0 2.0 0.5  
TRC.F.40.0500.1.0 / TRE.F.40.0500.1.0 1.6 0.6  
TRC.F.40.0400.1.0 / TRE.F.40.0400.1.0 1.3 0.7  
       
triflex® R 60      
TRC.F.60.1400.1.0 / TRE.F.60.1400.1.0 4.6 0.7  
TRC.F.60.1200.1.0 / TRE.F.60.1200.1.0 3.9 0.8  
TRC.F.60.1000.1.0 / TRE.F.60.1000.1.0 3.3 0.9  
TRC.F.60.0800.1.0 / TRE.F.60.1800.1.0 2.6 1.1  
TRC.F.60.0600.1.0 / TRE.F.60.1600.1.0 2.0 1.2  
TRC.F.60.0400.1.0 / TRE.F.60.0400.1.0 1.3 1.3  
       
triflex® R 70      
TRC.F.70.1800.1.0 / TRE.F.70.1800.1.0 5.9 0.9  
TRC.F.70.1600.1.0 / TRE.F.70.1600.1.0 5.2 1.1  
TRC.F.70.1400.1.0 / TRE.F.70.1400.1.0 4.6 1.2  
TRC.F.70.1200.1.0 / TRE.F.70.1200.1.0 3.9 1.3  
TRC.F.70.1000.1.0 / TRE.F.70.1000.1.0 3.3 1.5  
TRC.F.70.0800.1.0 / TRE.F.70.0800.1.0 2.6 1.6  
       
triflex® R 85 - in preparation      
       
triflex® R 100      
TRC.F.100.2000.1.0 / TRE.F.100.2000.1.0 6.6 1.1  
TRC.F.100.1800.1.0 / TRE.F.100.1800.1.0 5.9 1.3  
TRC.F.100.1400.1.0 / TRE.F.100.1400.1.0 4.6 1.6  
TRC.F.100.1200.1.0 / TRE.F.100.1200.1.0 3.9 1.7  
TRC.F.100.1000.1.0 / TRE.F.100.1000.1.0 3.3 2.0  

Video demo:

Fiber rod module for directed pretension and universal assembly kit for multifaceted adjustments.
Part No. modular design Ex. TRC.F.70.1000.1.0
TRC --> Series
F --> Fiber rods
70 --> Ø Index
1000 --> Fiber rod length
1 --> Version
0 --> Color black

Recommended lengths of the fiber rod modules
For series Max.
  ft. (m)
TRE/TRC.40 2.6 (0.8)
TRE/TRC.60 3.3 (1.0)
TRE/TRC.70 3.9 (1.2)
TRE/TRC.85 2.9 (1.2)
TRE/TRC.100 4.6 (1.4)

Accessories TRC and TRE: Universal installation kit

Universal installation kit - np special hardware needed

The universal installation kit was designed to attach triflex® R to any robot without any special hardware. The kit includes:
  • One 90° stainless steel pipe
  • Two mounting brackets with elongated holes to attach the pipe to the robot
  • One double-layered, adjustable attachment with three triflex® R mounting brackets to secure the cable carrier to the kit
  • Allows for attachment of fiber rod assemblies in any given position, relative to the robotic arm
  • Avoids interfering contours and excess cable loops
  • Holds triflex® R close to the robotic arm
  • Quick and easy positioning adjustments
  • Customized attachments available
Universal assembly kit for fiber rod module The fiber rod modules can be fixed in any desired position on the robotic arm with the universal assembly kit
Universal Part number X Y M N D
assembly kit
for Series:
Universal-
assembly kit
in. (mm) in. (mm) in. (mm) in. (mm) in. (mm)
               
TRC/TRE.40 TR.40.80 1.6 (40) 1.2 (30) 18.7 (475) 12.8 (325) 0.3 (6.3)  
TRC/TRE.60 TR.60.80 1.6 (40) 1.2 (30) 18.7 (475) 12.8 (325) 0.3 (6.3)  
TRC/TRE.70 TR.70.80 3.0 (75) 3.2 (80) 34.5 (875) 22.6 (575) 0.5 (12.5)  
TRC/TRE.85 TR.85.80 3.0 (75) 3.2 (80) 34.5 (875) 22.6 (575) 0.5 (12.5)  
TRC/TRE.100 TR.100.80 3.0 (75) 3.2 (80) 34.5 (875) 22.6 (575) 0.5 (12.5)  
Adapter plate fits most common robot styles

Video demo:

Fiber rod module for directed pretension and universal assembly kit for multifaceted adjustments.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH