Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Small but highly effective with 4x greater
radial stability | igus®

TRE.30.050.0.B

TRE.30.050.0.B | smallest chain but with many advantages

completes the TRE.B product range

At last, there is the B version of the smallest TRE chain and it is 4 times more stable.
This version offers not only a stronger radial stop but also a defined torsional stop, whilst featuring the ball-and-socket connecting principle which is designed to cope with high tensile forces. The 'easy' design also makes it possible to insert or remove harnessed cables.
 
Due to the possibilities of combination with the existing 30-type triflex® R chain series (TRC/TRE/TRL) and the associated mounting brackets, it can also be integrated into existing applications as well as into new applications without any extra effort.
 

Matthias Meyer explains the TRE.30 B version at the igus trade show stand

 
  • New connection principle that is stronger than that of TRE.30.058.0
  • Absorption of greater radial stops and torsional forces
  • The two versions can be combined 
Tech up

Tech up

  • 4x greater radial stability
  • Good absorption of torsional forces
  • Assembling and disassembling without the need for tools
  • Compatible with the current triflex® R 30 series
  • Easy to retrofit/extendable
Cost down

Cost down

  • Longer service life
  • All components are individually replaceable
  • Cable-friendly two-chamber interior separation system
Proof

Proof

  • The standard version of the energy chain (without B) has been in use successfully in several customer applications since 2007.
  • 4,931km of the standard version have already been sold
Sustainability

Sustainability

  • Have your energy chain recycled in the igus chainge recycling programme at the end of its life cycle. Irrespective of the manufacturer. You can receive a chainge Recycling Program voucher
  • igus supports the circular economy of plastics and is investing in chemical recycling.

What is special about the TRE.B version

4x greater radial stability

triflex R B version orange head The orange-coloured part/head seen here in the picture ensures that the B version has a radial stability which is 4 times greater than that of the standard version.   
triflex R B version orange head with assembly tool The stable connection between the chain links can be undone with the help of a disassembling tool.
triflex R B version orange head opened With the help of the tool, it is possible to separate the chain links from each other by means of specific hand movements.
Due to the size of the TRE.30.050.0.B, it is the only TRE.B version that can be disassembled without a tool.  

Areas of use for the TRE.B series

On a cobot as a unit with the cobot clamps

triflex R B version on a cobot

TRE.B on a delta robot

tre.b on a delta robot

To the shop

Shopping cart
To the shop

Assembly and installation video for TRE.B e-chains

Required from size TRE.40.B

TRE.30.B mounted on the delta robot

Protection and guidance of the cables and hoses


Application Assistance

For further questions or product information, please contact:

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH