Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Coating overhead with Fanuc P-350


This application is a coating plant for aircraft parts. In this particular case around the wings of the aircraft. 
The system can move over a length of 59 m and a width of 22.3 m. In addition to the 3D triflex R chain, a circular trough module was also installed on axis 2 of the robot, which allows 360° rotation.  
 
Company: Aerobotix
Contact person: Mr. Jared Bishop
Country: USA
Website: 
www.aerobotix.net
698_vector_2020-3.png

Problem

In an application for coating parts, special care must be taken to ensure that no parts come into contact with the  workpiece to be coated. Therefore the solution with a loose chain on the robot was not an option from the very beginning. A solution that stays close to the robot and provide maximum motion for axes 3-6 was required.
 
  • Working overhead necessarily requires a retraction system
  • Coating plants require compact design 

Solution

By installing the retraction system (TR.RSE.70) together with the TRC e-chain (TRC.70.110.0), all cables could be guided safely and, above all, close to the robot.
The Fanuc P-350 retains all its mobility, which is further increased by the circular movement installed on axis 2. 

Application photo 2
Application photo 3
 

Discuss your project with a triflex® expert

We can assist you with a turnkey, fully assembled solutions or answer any questions you may have with a custom project. 

David Sandiland
Robotics Sales Manager - North America
(705) 313-2574 
Contact an igus® expert now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH