Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Palletizing robot: safe cable guidance


The triflex energy chain allows the cables of this palletizing robot to move safely through 360°.

This robot, the Fanuc R2000iC 165F, handles the loading and unloading of pallets. It can take certain products from a pallet as well as add products to the pallet. The products on the pallet do not always have to be exactly the same. In order to safely and reliably guide the power and data cables to the robot arm during 360° movements, a triflex 3D energy chain with retraction system is used.

Profile

  • What was needed: triflex R energy chain system for robotic applications and triflex RSE retraction system
  • Requirements: the robot must complete a movement of 360°. In the process, the moving parts on the robot must be kept as close and short as possible and guided safely.
  • Industry: packaging technology, palletising
  • Success for the customer: by installing the triflex chain guides, all cables could be safely guided on the robot. Another advantage is the high stability and the possibility to easily exchange cables and hoses.
Reproduce the solution in the configurator
884_vector_2020-1.png

Problem

An additional servo unit was installed on the 6th axis of the Fanuc R-2000 iCF 165F palletising robot, which had to be supplied with additional cables & hoses. In addition, the 6th axis must perform a minimum rotation of 360°, which unnecessarily increased the chain length without a retraction system. The hoses and cables required for the servo unit on axis 6 had to be additionally routed from axis 2-6.
Due to the many movements, it is important to keep the moving parts on the robot as close and short as possible and to always guide all cables safely and reliably during complex movements of the robot.

Solution

By installing a triflex RSE retraction system (TR.RS.60.L, fixed end left), the matching e-chain for the retraction system, a triflex R (TRE.RS.60.087.1500.0.B) as well as 40 additional chain links (TRE.B TRE.60.087.0.B), all cables could be safely guided on the robot. Without the retraction system, the chain length would have been too long due to the 360° movement. The TR.60.30 protectors protect the chain at particularly heavily stressed points and reduce wear whilst increasing service life.
Another big advantage of the TRE.B version is the 4x higher stability compared to the TRE version and the possibility to exchange cables or hoses easily. These can be easily fitted and removed via the two side openings in the chain.

Application photo 2

Installed parts on
axis 3-6

1x TR.RS.60.L  
1x TRE.RS.60.087.1500.0.B
40x TRE.60.087.0.B
5x TR.60.30
2x TR.60.01
1x TR.60.02
1x TR.60.05
 
Application photo 4

Installed parts on axis 2

81x TRE.60.087.0.B
1x TR.60.01
2x TR.60.02

I.H.S. d.o.o.

Discuss your project with a triflex® expert

We can assist you with a turnkey, fully assembled solutions or answer any questions you may have with a custom project. 

David Sandiland
Robotics Sales Manager - North America
(705) 313-2574 
Contact an igus® expert now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH