PVC, PUR and TPE flexible cables

chainflex® cable jacketing materials for a range of requirements

The outer jacket of a cable protects against mechanical stress, high temperatures and chemical substances, among many other conditions. chainflex® cables are designed with the abrasion-resistant and low-adhesion sheath materials PVC, PUR or TPE in order to adhere to specific application requirements.  Learn more about the the advantages of chainflex® cables and about our 4 year guarantee.
PVC
  • PVC or polyvinyl chlorine is particularly abrasion-resistant.
  • Chemical structure and difficult flammability makes it ideal for lighting technology, packaging machines and assembly lines.
  • Resistant to permanent moisture and salt water, but not halogen-free.
  • In the low-voltage range, PVC has the best price-performance ratio.
  • Also available in oil-resistant and non-oil-resistant mixtures.
  • Three of our PVC options are control cables CF880 (low cost),  CF130 (standard) and CF5 (oil-resistant).
PUR
  • PUR or polyurethane is a halogen-free and self-extinguishing thermoplastic elastomer.
  • Up to a certain temperature, PUR is rubber-like, making it very bend-resistant.
  • The material makes for a strong cable jacket, and notch-resistant, abrasion-resistant and has low temperature flexibility.
  • Compared to other materials, PUR has the best chemical resistance,
  • Ideal for machine tools, plant construction, cement plants or the automotive industry.
  • Our CF890 iguPUR and CF77-UL:PUR cables are engineered with this material, among many other PUR chainflex® options.
TPE
  • TPE is a thermoplastic elastomer material.
  • TPE-U is commonly used for flexible cables, as it can reliably withstand mechanical loads and has resistance to external influences such as chemicals and extreme temperatures.
  • TPE is generally suitable for a temperature range of -31˚ to 212˚F.
  • Offered as halogen-free or flame-retardant.  UL 94-HB compliant.
  • The chainflex CF9 cable is a halogen-free TPE cable, and the CF9-UL is a flame-retardant TPE option.
  • Can handle harsh environmental conditions and continuous movement very well, TPE cables are often found in crane applications or material handling.

chainflex® online tools

chainflex Product Finder

Product Finder

Find the perfect cable for you by inputing
the requirements of your application
chainflex® cable product finder
service life calculator

Service Life Calculator

See how many cycles you can expect from
chainflex® cables on your machine
Go to the service life calculator

Application Assistance

For further questions or product information, please contact:

Photo
Gary Johnson

chainflex® Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH