180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
For over 20 years, igus® has been providing cables under the chainflex® brand for continuous motion within e-chain® cable carriers. chainflex® cables are uniquely suited to work reliably within e-chains® above all else.
To achieve this, chainflex® cables must meet demanding requirements in all e-chain® applications, such as small bending radii, high cycle frequencies, small installation spaces, exposure to various chemicals, and other dynamic parameters.
igus® rigorously tests all chainflex® cables at our in-house technical center and test lab. The results of these tests ultimately lead to all cables being given a specific classification. Each "class" is based on the following four criteria: basic requirements, travel length, oil resistance, and torsion.
Monday to Friday from 8 am - 5 pm
24h