Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

New material: xiros® F500

xirodur® F500 material

Conductive and chemical-resistant

The range of electrically conductive xirodur materials keeps on growing. We are launching the F500 material, a particularly chemical-resistant variant, which can be used in applications with temperatures from -50 up to +150°C.

Exemplary area of application: Semiconductor industry 
Tech up

Tech up

  • Surface resistance <104Ω
  • Temperature-resistant up to 150°C
  • Extremely resistant to chemicals (strong acids)
Cost down

Cost down

  • Longer maintenance intervals and no corrosion in machines in the semiconductor industry
Proof

Proof

  • ESD measurement
Recycling

Sustainability

  • No lubrication necessary, so no environmental pollution

Result of the ESD measurement

ESD measurement of the conductive xirodur® F500 material xirodur® F500 in the test



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH