Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® ZLW 0660 belt driven actuator

Benefits:

  • Wide design for full stability and torsional load
  • Three carriage lengths for flexibility
  • Hard-anodized drylin® W profile WSX-06-60
  • I deal as y or z axis in linear robot assemblies
  • Can be delivered ready to install with NEMA stepper motors or DC motors
drylin® ZLW toothed belt axis

Specifications:

  • Max. radial load: 150 N
  • Toothed belt material: PU with steel
  • Guide bearing: ball bearing
  • Max. speed: 2 m/s
  • Max. position variation: ± 0.3 mm
  • Idle torque: 0.15 N
  • Max. drive torque: 1 Nm

Typical application areas:Automation, handling, painting systems and testing systems

Shop

Part No. Max. stroke length
 
[mm]

 
[kg]
Weight
addit.(per 100 mm)
[kg]
Transmission Tooth profile Belt drive
-tension
[mm]
Belt drive
-tension
[N]
ZLW-0660 1000 1.94 0.2 54 0.59 21
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Shop

Part No. A Al H E2 E3 I R f lt sg ha lz l2 d2
ZLW-0660 3.35 3.94 1.18 2.99 91 7.24 2.4 0.12 1.65 M4 0.55 20.5 0.77 0.31 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH