180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Cost-effective, for low loads, left-hand thread
Lower wear, ideal coefficient of friction, left-hand thread
For temperatures up to +150°C (302°F), left-hand thread
Wear resistant, ideal coefficient of friction, right-hand thread
FDA-compliant, low noise, left-hand thread
For temperatures up to +150°C (302°F), right-hand thread
High static load capacity, right-hand thread
Wear resistant, ideal coefficient of friction, right-hand thread
Wear resistant, ideal coefficient of friction, right-hand thread
Lower wear, ideal coefficient of friction, left-hand thread
Cost-effective, for low loads, right-hand thread
Lower wear, ideal coefficient of friction, left-hand thread
Wear resistant, ideal coefficient of friction, right-hand thread
Wear resistant, ideal coefficient of friction, right-hand thread
Simple assembly, two mounting holes, right-hand thread
For quick format adjustments, low wear, ideal coefficient of friction, right-hand thread
dryspin® technology, right-hand thread
Right-hand thread
Right-hand thread
Right-hand thread
Right-hand thread
LH/RH
LH/RH
Right-hand thread
Best coefficients of friction, low moisture absorption
Best coefficients of friction, low moisture absorption
Best coefficients of friction, low moisture absorption
For temperatures up to +150°C (302°F), left-hand thread
Cost-effective, for low loads, right-hand thread
For temperatures up to +150°C (302°F), left-hand thread
Wear resistant, ideal coefficient of friction, right-hand thread
Monday to Friday from 8 am - 5 pm
24h