180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Aluminum, hard-anodized, suitable for unsupported applications, durable, corrosion-resistant, light
Aluminum, clear anodized
Hollow profile, aluminum, clear anodized
aluminum, clear anodized
Round, aluminum hard anodized
Round double rail, made from V4A (300-series stainless) stainless steel
Single rail round, made from stainless steel V4A (300-series)
Single rail, round, hard-anodized aluminum
High profile rail, round, hard-anodized aluminum
Manual clearance adjustment, manual clamp
Heavy duty for and durable for rough environments
Compact for tough applications
Miniature guide carriage – standard
Square bearing carriage
Assembled guide carriage, round
Mono-slide carriage, anodized aluminum
Hybrid carriages with 4 single roller bearings for horizontal installation
Hybrid carriages for lateral installation
Linear guide system – extremely lightweight and strong
Torque resistant, very light
Pillow block Q20, twin
Flange bearing, round flange
Flange bearing, round flange, twin
Round zinc block
Round twin aluminum block
Assembled carriage with adjustable clearance
Round zinc housing with preload
Stainless steel preloaded housing
Round, adjustable bearing clearance, liner material iglide® J200
Monday to Friday from 8 am - 5 pm
24h