Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® RW370, round bar

  • Complies with fire protection standard DIN EN 45545  HL3, R22/R23
  • Flame retardant
  • High wear resistance
  • Low friction
  • 30-45 mm diameter
Product description
iglide® bar stock RW370
 
Self-lubricating iglidue® bar stock enables you to freely design all kinds of maintenance-free gliding elements and bearings. The broad range of iglide® plain bearing materials enables you to optimally align the bearing material with the best friction and wear values on the counter partner.
In addition to the bar stock for independent processing, we will also be happy to produce plain bearings, sliding elements and glide pads in all forms. We can even provide urgent prototypes in a matter of days in line with a desired deadline.
 
Typical application areas
  • For applications in the railway industry
  • Door guides and hinges, pivoted joints, boarding steps, seat mechanisms and table mechanisms
  • You will find plenty of additional application areas at our industry solutions
 
When to use it?
When no suitable size is available in the iglidur® catalogue

 
  • For applications in rail technology where suitability according to DIN EN 45545 is required
  • When plastic bar stock with a high level of wear resistance at low to medium pressure loads is required
  • When a low coefficient of friction in dry operation is required
  • When low moisture absorption is required
When not to use it?
  • When a corresponding iglide® standard catalog bearing is available
  • When high pressure loads occur and suitability according to DIN EN 45545
    is not needed
  • When short-term temperatures higher than +370°F occur
  • When a cost-effective bearing for occasional movements is necessary
Use our filter options to find the suitable product
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

Other solutions


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH