Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® W double rail WSR

  • Geometry optimised for hybrid roller bearings
  • Corrosion-free due to clear anodised coating
  • Flexible screw connection at the rear through igus slot nuts
  • No mounting holes in the field of vision
  • For side installation directly on the wall
  • Material: Aluminium, clear anodized
Matching carriage:
  • WWR-31
Product description
Ideal for the lateral installation:
 
The hybrid roller rail impresses with its combination of function and design. Especially in the lateral mounting position, this profile is the perfect guide rail for door, control panel, board or monitor adjustments. Low-profile design, wide support and tightening from the rear allow a perfect look for smooth adjustment in the field of vision.
 
Typical application areas:
Kitchen and furniture construction, machine tools, jig construction, ergonomic workplaces
Technical data
Accessories
Downloads

Application Assistance

I would be happy to answer your questions personally!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH