Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglidur® J, two hole flanged bearing with preload, mm

  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
Product description
iglidur® J - maintenance-free two hole flange bearing
 
With this design, it is possible to use iglidur® high-performance plain bearings in locations where recommended housing hole tolerances are not possible. Due to the design of the bearing, high loads are possible although minimum requirements are put on the precision of the housing.
 
iglidur® J two hole flange bearing covers an extremely wide range of different requirements. The material is ideal for universal applications, a true 'all-rounder'. Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglidur® J is the decathlete among iglidur® materials. It performs exceedingly well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall general, mechanical, thermal and tribological specifications.
  • Very good wear resistance
  • Lightweight
  • Lubrication-free
 
When to use it?
  • When a screwed-on flange bearing is required
  • When using a clip bearing solution as a plate feed-through is not sufficient
  • When extremely high absorption tolerances are present
  • When the pressfit of a press-in bearing is not sufficient to secure the bearing axially
When not to use it?
  • When an additional angular alignment is required
  • When a screw connection is not possible
  • When a large guide length is required
Use our filter options to find the suitable product

Assembly
 
Various securing methods are considered depending on the loads. For low radial loads, it is sufficient to mount iglidur® flange bearings on one surface simply with two bolts. For higher radial loads, it is advisable to support the iglidur® flange bearing in a hole on the reinforced side in the direction of the load. For this hole, large tolerances are permitted, since it serves only as additional support for the iglidur® flange bearing. In order to achieve higher radial loads in the bearings, the iglidur® flange bearing can be pressfitted into a recommended housing hole with H tolerances. The additional bolts ensure the fit of the bearing in the housing. No special tools or equipment are required to install iglidur® maintenance-free flange bearings. Even aligning bearings on shafts with multiple bearings is easy during installation.
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH