Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® hybrid bearing WJRM-31

  • Cost-effective using zinc die-cast housing
  • Rollers and sliding elements made of wear-resistant iglidur® materials
  • Rolling bearings can be variably positioned at the desired bearing clearance
  • With carriage plate, WWY-R can be expanded to a complete linear carriage
  • Can be combined with drylin® WSR-10-120 rail profile
  • Material: die-cast zinc
  • Material sliding element: iglide® J
  • Rollenlager
Product description
Matching the hybrid roller rail, two new versions of hybrid roller bearings have been developed.
In combination, both bearings offer a comfortable adjustment with low displacement forces simultaneously with maximum support. The WJRM-41-10 has two angled polymer rollers with optimised alignment for better force absorption and easier rolling. Single hybrid roller bearing WJRM-31-10 is the matching, supporting bearing on the opposite side.
 
Typical application areas:
Kitchen and furniture construction, machine tools, jig construction, ergonomic workplaces
Technical data
Accessories
Downloads

Application Assistance

I would be happy to answer your questions personally!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH