Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® Q ASDJ

  • Clearance-reduced guidance of the lifting columns by adjustment mechanism
  • Low-cost due to injection moulding
  • Lightweight solid polymer solution
  • Lubrication-free, wear-resistant, maintenance-free due to dry-tech® polymer iglidur® J
  • Corrosion-resistant
  • Material: plastics
Product description
The new drylin® Q sliding plates have been developed for parts as varied as square tube in tube adjustments, for U-profiles or low-profiles. Lubrication-free robust linear movement is executed by sliding plates made of the high-performance polymer iglidur® J. The tolerance of the lifting column elements is compensated by means of a clever adjustment mechanism. Because first is the easy installation and then the patented adjustment of the sliding plate from the outside via an adjustment key. The drylin® Q sliding plates are used for such purposes as a cost-effective guide in lifting columns.
Technical data

Application Assistance

I would be happy to answer your questions personally!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH