Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

triflex® R series TRL

  • Light version
  • Cost-effective
  • "easy" design
  • Simply press cables in
  • Bend radius R: 50 - 145mm
Product description
triflex® R light - double benefit of low purchase price and quick installation, one-piece link, extremely easy to fill thanks to easychain® principle, fits into standard triflex® R mounting brackets
Multi-dimensionally movable - high flexibility for complicated movements even in the 6th axis. Rotation of approx. ± 10° per chain link possible in the longitudinal axis. This facilitates cable routing around difficult geometric shapes
High tensile force absorption due to the "ball and socket" joint, meaning smooth movements in all axes
Easy opening mechanism - for easy filling and replacement of pre-assembled cables or hoses
Small bend radii and pitch for space-saving installation
Easy assembly and disassembly possible - one injection-moulded part, thus little assembly effort. Extra elements (e.g. steel cable, spring mechanisms, etc.) not required for retraction Easy shortening and lengthening due to modular design
Installation times minimised with easy connection to your machine and comprehensive accessories
 
When to use Series TRL:
  • If an easy-to-fill, cost-effective multi-axis chain is required
  • When you need a multi-axis chain for less demanding environmental conditions
  • If a very easy-to-use multi-axis chain is required

 
When NOT to use Series TRL:
  • For circular movements with high load
    We recommend a twisterchain®
  • If a completely closed variant is required
    Better go for the triflex® R TRC
  • If a stronger, easy-to-fill variant is required
    Better select the triflex® R TRE
Technical data
Accessories

Application Assistance

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH