Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® W-Econ double rail WS-CA

  • Suitable for all drylin® W single bearing housings and linear carriages
  • Lifelong rattle-free due to combination with pre-loaded drylin® W linear bearings series WJ200UM-01-Pxx
  • Individual bearing clearance adjustment by using WJ200UME-01 bearing housings
  • Design: Double Rail
  • Material: aluminum
  • Rail profile: Round
Product description
The drylin W-Econ double rail WS-CA is suitable for all drylin W single bearing housings and linear slides. In combination with the preloaded drylin W linear bearing series, it is rattle-free for life. In addition, the drylin W-Econ double rail has an individual bearing clearance adjustment through the use of the WJ200UME-01 bearing housing. 
Technical data
Accessories

Application Assistance

I would be happy to answer your questions personally!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH