Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

XYZ Gantry | Workspace 800 x 800 x 500 mm

  • For loads up to 2.5 [kg]
  • For precision requirements up to approx. 1,0 [mm]
  • At speeds up to max. 0.5 [m/s]
Product description
igus offers cartesian robots as XY Actuator (Single Rail), XY Gantries and XYZ Gantry robots for the most varied tasks. igus gantries include pre-configured drylin linear modules and linear axes with NEMA stepper motors as well as all components required for self-assembly.

X axis: drylin ZLW-1040 toothed belt axis with NEMA23XL stepper motor with encoder
Y-axis: drylin ZLW-1040 toothed belt axis with NEMA23XL stepper motor with encoder
Z-axis: drylin GRR-1280 boom axis with NEMA23XL stepper motor with encoder
Initiators optionally available and can be mounted along the entire profile length via T-slot

Examples of use: Measuring and testing machines, marking application, component marking and many more

Further strokes up to 3m are available as standard and after technical testing also up to 6m and 20kg. Please contact us for further information.
Technical data
Accessories
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH