Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

igumid® P150, filament for 3D printing

  • Extremely robust and rigid with fibre reinforcement
  • Suitable for structural components
    and multi-material components
  • Flexural strength 87 MPa,
    flexural modulus 5 GPa
Product description
High-strength filament for structural components or as a material partner for multi-material components

igumid® P150 is an extremely strong and stiff 3D printing filament due to fibre reinforcement. It was specially developed as a partner material for iglidur i150 for the production of very strong and at the same time friction-optimised components in multi-material printing. Furthermore, it can be used for printing strong structural components. Thanks to the high strength and high rigidity, igumid® P150 is ideal for lightweight construction with low material requirements

Because of the abrasive fibres, the used printer to process the filament should have a wear-resistant (e.g. hardened) nozzle and extruder pinion. For better adhesion to the printing plate, the bonding agent for tribofilaments can be used.
You can find design instructions for multi-material printing in our blog: Go to the blog

igumid® P150 can be purchased as filament for processing with your own printer or ordered at our 3D print service via STEP file as a stand-alone component or as a 2K component in combination with iglidur® i150.
Further information on our in-house multi-material 3D printing service with igumid P150 and other filaments can be found here: Learn more
Technical data
Accessories
Downloads

Application Assistance

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH