Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin SLQ | Linear module

Product information
  • Torque-resistant, lubrication-free linear module with low mass and dimensions in the workspace
  • Quiet and lightweight
  • Compact structure
  • Corrosion-resistant
  • No electronics in the working area
Product description
SLQ linear robot with two directions of movement

The drylin® linear module offers two directions of movement and these can each be controlled separately. Both drives are located outside the working area, which is why it is space-saving and no unnecessary motor weights need to be moved. The linear guide is torque-resistant and thanks to the compact modular construction, high speeds can be reached with low power.
  • Quiet and lightweight
  • No electronics in the working area
  • Compact structure
  • Corrosion-resistant
  • Lead screw material: stainless steel
  • Shaft material: aluminium
  • Pitch of the lead screw: Tr10x2
 
Application examples
Typical applications of our linear module. Pick & place, gripper technology, inspection technology, medicine and pharmaceutical technology

Robot control system for an easy entry into automation
The SLQ linear module is compatible with igus® Robot Control. The igus® Robot Control enables a simple and intuitive system for robot control and programming. The free-of-charge, licence-free igus® Robot Control software is integrated into the control system and thus makes use of a uniform operating concept and consistent communication services for many components of a system. This entails less project planning effort and faster commissioning.


If you want to use your own (robot) control system, that's no problem either.

Alternatively, it is also possible to operate each axis individually with a control system. For example, with our igus® D1 dryve motor control system. With this control architecture, you need one motor control system per linear axis or motor and an additional master control system, which controls the coordination of the movement. The motor control systems are not a component of the part and can be ordered from us as an option. Master control system is currently not offered by igus.

If you are not sure whether it fits your application, feel free to contact us for a demo. Further strokes and other special solutions are possible upon request.
Technical data
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH