Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® SAW-0660 linear module with high helix thread

  • Stainless steel high helix thread and machined end
  • Hard anodised aluminium profile (angular)
  • Carriage length: 100mm
  • Stroke lengths: 100mm or 500mm
Configure individual linear module!
  • Thread type: High helix threads
Product description
drylin® SAW-0660 linear module, drylin® W aluminium profile, surface: hard anodised, ball bearing dryspin® high helix lead screws Ds10x25 made of stainless steel, lead screw end machined 6h9x15mm, guide carriage length 100mm, shaft end support made of aluminium, stroke lengths 100 and 500mm.
 
Other stroke lengths necessary? Then configure your individual linear axis here:
Configure individual linear module!
Technical data

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH