Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® ZLW-0660S linear axis with toothed belt drive

  • PU toothed belt with steel cable
  • Carriage length: 100mm
  • Feed rate: 54 mm/rev 
  • Installation size: Ø 06
  • Belt tension: 150N
  • Stroke length: 250mm
Configure individual linear module!
Product description
drylin® ZLW-0660 toothed belt axis, standard version, aluminium profile, surface: hard anodised, PU toothed belt with steel cable, white, guide carriage length 100mm, stroke length: 250mm, shaft end support made of aluminium, alignment of the drive pin on the left.
 
Doesn't the linear axis fit? Then configure your individual linear axis here:
Configure individual linear module! 
Technical data

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH