Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglidur® C500, plate strips

  • High chemical and temperature resistance
  • Resistant to water vapour
  • Good coefficient of friction and wear
  • Choose the standard length of 1,000mm or have a length cut to size from 100mm
Product description
iglidur® bar stock C500

iglidur® C500 can be used in applications up to +250°C and is extremely media-resistant (such as during cleaning processes with hydrogen peroxide), wear-resistant and has low coefficients of friction. Also suitable for various special designs. The colour shows the use under extreme environmental influences.
Lubrication-free iglidur® bar stock enables you to freely design maintenance-free sliding elements and bearings of all kinds. The variety of iglidur® plain bearing materials ensures optimum matching of the bearing material with the best coefficients of friction and wear for the counter partner.
In addition to bar stock for our own processing, we also offer you the production of plain bearings, sliding elements and glide strips of any shape. We can even provide urgent prototypes in a matter of days in line with an agreed deadline.
Note: Our bar stock is manufactured with excess dimensions.

Material properties
  • High resistance to media and temperature
  • Resistant to water vapour
  • Low coefficient of friction and wear

Typical applications
  • Plant construction
  • Valves
  • Chemical industry
  • Process technology

When to use it?
  • When an extremely media-resistant plain bearing with high flexibility is required
  • When you need a very wear-resistant and media-resistant plain bearing
When not to use it?
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH