Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® SHT-12 linear module with trapezoidal thread

  • Trapeziodal lead screw
  • Lead screw material: stainless steel
  • Lead screw end machined 6h9x17 mm
  • Stroke 250 mm or 500 mm
Configure drylin SHT linear modules individually!
    • Thread type: Trapezoidal threads
    Product description
    drylin® SHT-12 linear module, drylin® R hard-anodised aluminium shafts, trapeziodal lead screw TR10x2 made of stainless steel with ball bearings, machined lead screw ends 6h9x17mm, quad blocks, aluminium shaft end support, stroke lengths in 250mm or 500mm.

    Configure drylin SHT linear modules individually!
    Technical data

    The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH