Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® SAW-1040 linear module with stepper motor

  • Trapeziodal lead screw TR10x2
  • NEMA23 stepper motor
  • Carriage length: 69mm 
  • Stroke length: 500mm 
Configure individual linear module!
  • Thread type: Trapezoidal threads
Product description
drylin® SAW-1040 linear module, drylin® W aluminium profile, surface: hard-anodised, trapeziodal lead screw TR10x2, machined lead screw end 69x15mm, guide carriage, aluminium shaft end support. Stroke length: 500mm, carriage length: 69mm, NEMA23 stepper motor with JST connector.

Other stroke lengths necessary? Then configure your individual linear axis here:
Configure individual linear module!
Technical data

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH