Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Base for robolink® DP

Product information
  • Base for robolink® DP
  • Suitable for table assembly
  • Compatible with RL-DP-4, RL-DP-4-SW, RL-DP-5 & RL-DP-5-SW
  • Colour: black, powder-coated
Product description
Substructure for robolink® DP robots
The robot substructure convinces with its compact appearance and its flexible application possibilities. In order to ensure a secure footing on the floor even when the robot arm is extended to its maximum extent, the construction is lowered onto its solid base during operation and thus offers the robot itself and its surroundings a safe working environment. The frame can be mounted on the robot in just a few simple steps and with little effort using the prefabricated holes.
The base has been developed so that the articulated arm robots from the RL-DP-4 and RL-DP-5 series can be optimally mounted on a table. The table mounting allows the three-dimensional movement of the robot to be performed safely without damaging axis 1.

Save time and money with quick and easy integration with the substructure, suitable for the robolink® DP.

Other special solutions are possible on request.
Technical data
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH