Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglidur® AX500, sleeve bearing, mm

  • Wear-resistant, high-temperature material
  • EU10/2011 & FDA compliant
  • Electrically conductive
  • Suitable for high operating temperatures
Product description
iglidur® AX500 | Conductive material for high temperatures and food contact
 
  • Compliant with EU Regulation 10/2011 EC & FDA
  • Temperature-resistant from -100 °C to +250 °C
  • High chemical resistance
  • Lubrication-free and maintenance-free
  • Standard range from stock
 iglidur AX500 is a further development of iglidur A500, a long-term endurance material. The special feature of AX500 is that it is a conductive material . In addition, AX500 has an even lower coefficient of wear than its predecessor. The material was developed especially for the food industry and can therefore be used in contact with food without any problems. 

Typical applications

Beverage production & packaging
Food production and packaging
Medical technology

Here you can find further applications:
Industry solutions

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglide® - assembling, gluing, machining
Technical data
Accessories

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH