Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglidur® i151, filament for 3D printing

  • Easy to process on all common 3D printers
  • Food compliant according to FDA
    and EU Regulation 10/2011
  • Blue colour for optical detectability

Material profile for Bambu Lab X1C and Prusa MK3/MK4/XL available for download: Go to printing profiles overview

Unsure whether it fits?

Product description
The food conformity declarations and data sheets as well as the material profiles for processing iglidur i151 on the Bambu Lab X1C and Prusa 3D printers can be found on this page in the "Downloads" tab.

Here you will find an overview of all the material profiles that we offer for download: Go to printing profiles overview

Easy-to-process, abrasion-resistant filament for the printing of food grade components in blue

The iglidur i151 tribofilament is suitable for the printing of components with high wear resistance, as the material is filled with solid lubricants. It was specifically developed for use in the food and packaging industry: the printed components conform to FDA and EU Regulation 10/2011 and the blue colour ensures the required optical detectability. iglidur i151 is also an all-rounder material, and due to its good mechanical properties (strength, toughness, layer adhesion) it is suitable for most applications and 3D printers. It can be processed just as easily as standard PLA and PETG filaments. iglidur i151 has comparable mechanical specifications as iglidur i150, by far the most frequently used igus filament. There are restrictions in terms of the maximum permanent application temperature of 65°C and for highly dynamic applications. With the bonding agent for tribofilaments iglidur i151 can be processed on conventional print bed surfaces (e.g. glass).

Printing large-format components from iglidur i151?
In our in-house 3D printing service you can order large components up to 1 metre in size from iglidur i151.

When to use it?
  • If the application requires a food grade material according to FDA or EU 10/2011
  • When an optically detectable material is required
  • For applications with low or medium surface speeds (safe up to 0.2 m/s, test for higher speeds)
  • If you are looking for an easy to process tribofilament that can be processed on any 3D printer
  • If I have a 3D printer without a heated print bed

When do I not need it?
Adhesive film for the print bed necessary if the print bed is not heated.
Please note the processing instructions of the iglidur i151 3D printing filament in the download area.

Learn more about 3D printing with high-performance polymers at igus
Technical data
Accessories
Downloads

Application Assistance

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH