Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Tough clamping drylin® WW-HKx

  • Linear carriage with integrated manual clamp
  • Fast clamping with holding strength up to 30N
  • Secure handling and quiet clamping
  • Tough, easy-grip manual clamp
  • All metallic parts completely resuable 
Product description
Powerful grip, powerful hold. The new study of hand lever clamping for drylin® W linear slides enables fast and efficient clamping directly on the rail. An elastomer strip holds the position of the slide in place and protects the rail surface. The robust design ensures safe handling.

Improve technology:
  • Pre-assembled linear slide with integrated hand lever
  • Safe handling thanks to non-slip lever design
  • Elastomer strips protect the surface of the linear rails
Reduce costs:
  • Linear slide supplied ready for installation
  • Protection against unintentional adjustment of the linear slide
  • Suitable for drylin® standard profiles WS-10-40/
  • WS-16/60/WS-20-80
Proof:
  • Clamping as a single-stage parking brake on rail profile WS-16-60/WS-20-80; vertical installation position, load 60 N, clamping duration 14 days, result: no loss of position
Sustainability:
  • 100 % lubrication-free operation
  • All metal components are completely reusable
  • No contamination of the application environment
Technical data
Accessories
Downloads

Application Assistance

I would be happy to answer your questions personally!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH