Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

triflex® R TRC in ESD material

  • ESD material tested with over 10 million cycles for highest requirements
  • Energy chains for 3D movement that can be shortened or lengthened, made entirely of ESD material with mounting brackets with strain relief in ESD design available from stock
  • Standardised product using igumid ESD
  • Proven over years of use in explosion-proof areas
Product description
Design features of the igus® triflex® R series TRC e-chains®:
  • Approximately ±10° twist per chain link
  • High tensile strength due to ball and socket joint
  • Fibre-rod option for partial directional control and reinforcement
  • No extra support elements required, e.g. steel cables, spring suspensions
  • Wide range of accessories
  • Optional retraction systems guide the 3D e-chains® safely on the robot arm in a space-saving manner and reliably prevent loop formation
  • TRC - safe, closed and swarf-repellent
  • Smooth, robust exterior avoids snagging
  • High torsion resistance
  • Easy to lengthen and shorten
Technical data
Accessories

Application Assistance

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH