Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

D1 assembly kit for 2-axis kinematics

Product information
  • Set of 2x igus® D1 dryve, proximity switches incl. bracket, connection cables with straight connector in 10m length
 
  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen gateway) for connection to master control systems, e.g. Siemens or Beckhoff

    TEST BEFORE INVEST - Try out the motor control system with online simulation here before you buy 
Product description
dryve motor control system - select, click, control ...

Travels, positions, speeds, running times - simply defined with the new web-based control system for Flat linear robot and 2-axis delta robot.
 
  • No software or app installation required, quick start-up
  • Control system possible via smart phone (browser), tablet or laptop
  • Simple and intuitive user interface, control system set up in minutes
  • Compatible with numerous industrial control systems (e.g. Siemens S7 / Beckhoff)
  • For DC, EC and stepper motors
  • Cost-effective

Ready for immediate use
The dryve motor control system can either be connected to your network or you can connect it directly to the control unit (PC or PLC) by means of a network cable.
You can then start the control system directly in the browser without software installation.
This allows adjustments to be carried out in one minute.

Simple control system
You can use the simple intuitive browser interface to parametrise travels, position,
speed and operating time of your linear axis even as an amateur. Movements that are continuously repeated
are known as "looping" and can be set in just a few seconds. A teach function enables position settings to be made with just one mouse click.

Industrial standards
Standardised communication protocols such as CANopen or Modbus TCP as a gateway make it very easy to connect to
industrial control systems, e.g. Siemens S7 or Beckhoff.
The ten digital inputs and five outputs enable easy communication with industrial control systems, 
but also with inexpensive open source modules such as Arduino or Raspberry Pi.

Powerful technology
dryve supports DC, EC and stepper motors, both in open loop and closed loop technology.

The high supply voltage of up to 48V ensures high motor speeds. The strong nominal current
of 7A and the high peak current of 21A results in powerful and dynamic movements.
Technical data
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH