Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

XY Actuator (Single Rail) | Workspace 1000 x 750 mm

  • Working space 1000 x 750 mm
  • Payload up to 5 kg per Z-axis
  • Speed up to 1 m/s
  • Repeat accuracy ±0.5 mm
Product description
XY Actuator (Single Rail) | Workspace 1000 x 750 mm

igus offers cartesian robots as XY Actuator (Single Rail), XY Gantries and XYZ Gantry robots for the most varied tasks. igus gantries include pre-configured drylin linear actuators and linear axes with NEMA stepper motors as well as all components required for self-assembly.

Axis Specifications:

Two Z Axis:  Each can be moved independently of each other in the Y direction.

Applications: 
  • Measuring and testing machines
  • Handling and assembly technology
  • Identification in microelectronics
  • Tasks in small parts handling
  • Simple handling tasks, etc.
Control Systems:
  • igus Robot Control software
  • igus D1 dryve motor control
  • Compatible with 3rd party robot control software
Optional accessories, available upon request:
  • Proximity switches
  • Initiators
  • Connecting cables
  • Cable carriers
  • Control systems
More Information:
In addition, further strokes up to 3m are available as standard and, after technical testing, up to 6m and 20kg.
 
Technical data
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH