Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® i6-BLUE, laser sintering material

  • Food compliant according to FDA
  • xcellent abrasion resistance
  • Tough
  • Accurate surface details
  • Ideal for worm wheels
  • Blue colour for optical detectability
  • Available with the 3D printing service from five days
Product description
The food conformity declaration and data sheets for iglide i6-BLUE can be found on this page in the "Downloads" tab.

Selective laser sintering (SLS) material: iglide® i6-BLUE

The iglide i6-BLUE material developed for laser sintering was specifically intended for use as a worm wheel.  The tests in the igus test laboratory showed a longer service life than for conventionally milled gears - e.g. POM - This significantly increases flexibility in the design of components, because the laser sintering process eliminates the need for tooling and therefore special parts can be manufactured efficiently with no minimum order quantity. Furthermore, iglide i6-BLUE is ideal for snap-on connections due to the higher elongation at break.

When do I use it?
  • When a continuous blue colour is required (optical detectability)
  • For applications with sliding motion, especially for worm gears
When not to use it?
  • For applications under water or with high humidity (→ iglidur i8-ESD)
  • If components with ESD specifications are required (→ iglidur i8-ESD)
  • In combination with anodised aluminium as a counter partner (→ iglidur i3)
  • For gear applications (→ iglidur i3)
  • If the application temperature is higher than 80°C in the long term (→ iglidur A350 or iglidur RW370)
Technical data
Downloads

Application Assistance

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH