Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

dryspin® motor spindle with serration for drylin® E lead screw motors, high helix thread, length 1000mm

  • Outer diameter: 10 - 18mm 
  • Pitch: 12 - 50mm 
  • Multi start
  • Length 1000mm 
  • Material: stainless steel 1.4301
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
Product description
Motor lead screws of the dryspin®
lead screw technology

Lead screws are machine elements that are used to convert a rotational movement into a linear motion. The high helix lead screws are part of our dryspin range, which is specially designed for fast and very efficient applications. Here, thread sizes from DS4x2.4 to DS18x100 are available. The standard range for motor lead screw includes ready-to-connect thread dimensions from DS6.35x2.54 to DS14x25. Suitable for our drylin® E lead screw stepper motors.

The standard material of the dryspin lead screws is stainless steel AISI 304. Thereby it is 100% corrosion-free and low wear. The lead screws offered by igus are generally rolled lead screws. The advantages of this manufacturing process (good surface quality and cost-effective production) are ideally suited to the lubrication-free lead screw nuts made of tribologically optimised plastics.

Setup and installation of lead screw motors - the basics
Find out more about the details of the construction and assembly of lead screw motors here.
 

Advantages of dryspin® high helix lead screws:
►100% maintenance-free dry operation
► Longer service life due to asymmetry
► Higher efficiency compared to conventional trapezoidal threads
► Quiet and vibration-free operation
► Resistant to dust and dirt
► 100% corrosion-free
► Not self-locking
► Fast delivery times
Technical data

Application Assistance

I would be happy to answer your questions personally!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH