Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

chainfix clamps for pneumatic hoses CFX12.X.P | With pneumatic double troughs | Cable diameter 04mm/08mm

  • For hose diameters 4 and 8mm
  • High holding force due to "all-round" grip
  • The cross section of pneumatic hoses is fully retained
  • No crushing of the hoses, and therefore no loss of hose length
  • Good price-performance ratio
Product description
Clamp hoses without squeezing
A new pneumatic clamp reliably holds hoses in place without squeezing them and thus reducing the cross section. With a new clamp, the cross section of pneumatic hoses is fully retained. At the same time, the hoses are held securely. Due to high sides, the inserts generate a high holding force for pneumatic hoses in the energy chain and prevent them from being crushed.Tech up:
  • High holding force due to "all-round" grip
  • The cross section of pneumatic hoses is fully retained
  • Increased holding strength
  • No crushing of the hoses, and therefore no loss of hose length
  • Coloured identification markings (inserts are blue)
Reduce costs: 
  • Good price-performance ratio
  • Fast assembly without checking the tightening torque
  • Protection of the pneumatic hoses against crushing and damage

Tested standard clamps vs. pneumatic clamp: Tests at our customer Schwäbische Werkzeugmaschinen
 
Advantages of igus pneumatic clamps 
  • No crushing of the hoses after strain relief thanks to CFX clamps with pneumatic inserts
  • Adjusting the tightening force is dispensed with by defined tightening on the block
Disadvantages of standard clamps on the market
  • Crushing of hoses after strain relief with standard clamps
  • Elaborate adjustment of the tightening force required
Technical data

Application Assistance

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH