Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

i.Sense EC.W - Low cost service life sensor for maximum system availability

▲ Tech up
  • Cable-linked condition monitoring with service life percentage display
  • Direct PLC connection via potential-free contacts
  • Suitable for harsh, dark, or dirty environments

▼ Cost down
  • 80% cost reduction due to direct connection
  • Maintenance cost reduction 
  • Avoid unplanned downtime
Product description
New low cost service life sensor enables cost-effective real-time condition monitoring with integrated potential output for direct machine connection for sliding e-chain systems® from € 248.00 (DE list)​.

The new i.Sense EC.W sensor makes more system availability more cost-effective than ever before. Due to the direct connection of the PLC machine control via potential-free contacts, real-time status monitoring for your sliding energy supply systems is possible from EUR 248.00 (DE list). For this purpose, the service life sensor is mounted on one of the last crossbars on the fixed end side and uses sensors from in-house igus 3D printing to record the actual current status and the remaining service life of the chain side parts in several percentage stages; either directly for the PLC control system or via an optional i.Cee module for comprehensive monitoring systems. This means that i.Sense EC.W makes it easier to avoid downtime and increase system availability. 



▲ Tech up
  • Condition monitoring for gliding e-chain® applications
  • Direct connection via potential-free contacts to plant control system (PLC)
  • Suitable for harsh, dark, or dirty environments
  • Percentage status display, individually configurable
  • Comprehensive connectivity for integration into predictive maintenance concept with i.Cee

▼ Cost down
  • 80% cost reduction with a direct connection to plant control system
  • Maintenance cost reduction thanks to predictive maintenance recommendations
  • Avoidance of unplanned downtime thanks to condition-based alarm messages

More information can be found here at i.Sense - condition monitoring.
Technical data
Accessories
Downloads

Application Assistance

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH