Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Robot cable set for 2-axis kinematics

Product information
Set consisting of:
  • 2x motor cable, straight plug
  • 2x encoder cable, straight plug
  • 2x iniators NC (normally closed) PNP
  • 2x iniators, straight connector

For single axes, line, area & 2-axis delta robots
Suitable for igus Robot Control and Dryve D1
Product description
Cable set for robots with 2 axes
This cable set consisting of motor, encoder & initiator cable is suitable for single axis, line gantries, area gantries & 2-axis delta robots. This set enables signals and data transmissions to be sent to the appropriate controller.
 
Control system
The igus Robot Control enables simple and intuitive robot control and programming and thus an easy entry into automation. The modular structure makes it possible to control different igus kinematics, for example gantry robots or delta robots.
The free-of-charge and licence-free igus Robot Control Software is integrated into the control system and thus uses a uniform operating concept and consistent communication services for many components of a system. This means less project planning effort and faster commissioning.
The igus Robot Control is not part of the article and can be obtained from us as an option. A master control is not necessary.

If you want to use your own (robot) control, this is also no problem.

Alternatively, it is also possible to operate each axis individually with a controller. For example, with our igus® dryve D1 motor controller. With this control architecture, you need one motor control per linear axis or motor and an additional master control, which controls the coordination of the movement. The motor controls are not part of the article and can be obtained from us as an option. A master control is currently not offered by igus.
Technical data
Downloads

Application Assistance

Photo
Gary Johnson

chainflex® Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH