Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Cable Clip

  • Even cheaper than a cobot clamp
  • Every Cable Clip comes with either 500 oder 1.000 mm velcro strap
  • Attach cables and or hoses to your robot or cobot
  • Quick and easy to be shorten 
  • High flexibility and slim design 
  • Perfect for short time use to attach cables on a cobot
  • The best alternative to cable ties
Product description
The Cable Clip allows cables and hoses to be attached quickly and easily to the cobot or, depending on the size, to the robot.
Thanks to its flexible plastic, the Cable Clip adapts to any arm diameter of a cobot, robot or object.
A silicone-free Velcro strap is used for optimal fastening, which is available in lengths of 500 mm and 1000 mm and can easily be shortened with scissors.

Application Assistance

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH