Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Zig-Zag complete system [travel: 5 - 15 m]

​1 complete set consists of:
 
e-chain® series E4.28
+ mounting brackets
+ separators
+ strain relief
+ zig-zag basket

optional: with Steel safety rope according to DIN EN 17206 and mounting clamps for trusses F34 (290 mm)

Unsure whether it fits?

Product description
The new standard in the field of theater and stage technology scores with significantly reduced weight on the trusses, modular design and travel distances of 5-15 meters. The package includes attachments for trusses, the support plate on the carriage and the optionally orderable safety package based on DIN EN 17206 and DGUV principle 315-390.
 
  • 30% weight reduction compared to previous design
  • Price reduced by 20%
  • Based on the requirements of DIN EN 17206 and DGUV principle 315-390
  • Low-maintenance and expandable system

Why buy a complete set?
No need to spend lots of time looking for the right energy chain series and relevant accessories. We offer the complete energy chain set.  All important components are carefully selected and coordinated with each other.
Technical data

Application Assistance

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH