Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Energy chain complete set for room portal DLE-RG-0001

Product information
Energy chains complete set for room portal DLE-RG-0001 - Work area: 500 / 500 / 100 mm
For a safe line.
Open design - energy chain can be opened on both sides or on the inside radius

1 complete set consists of:
Energy chains
+ Mounting brackets
+ Separators
+ Guide troughs
+ Moving end plates
+ Fastening material

Suitable for room portal:
  • [Link id ="445"]
Product description
Energy chain E2i.15 series, opens from the inside
1. Universal: Connection element with strain relief option
2. Stable: Large, easy-to-assemble bolts
3. Cable-friendly: Very smooth contours - best cable protection
4. Quiet: Built-in "brake" reduces noise
5. Robust: Angular stop system for large additional loads
6. Many variants: Cannot be opened or can be opened on both sides in the inner and outer radius

 
Technical data
Accessories
Downloads

Application Assistance

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH