Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Robocube L | Robot cell for all igus robots

  • Suitable for igus® jointed arm, delta and gantry robots
  • Dimensions: 800 x 1.600 x 2.010 mm
  • Robot frame made of aluminum profiles
  • One module, 50 robot types and an infinite number of possible applications
  • With emergency stop, start and stop display
  • Robot and control cabinet are installed by igus
  • Cable carriers not included in the price
Product description
Modular, simple and scalable
Depending on requirements, the robot cell can be used as a stand-alone module or combined with several cells to form a more complex production line. The robot cell made of aluminium profiles is designed for different robot types such as articulated arm, delta or gantry robots. The compact but stable design with optionally integrated igus® Robot Control Software and matching kinematics allow uncomplicated and fast positioning in space.

Possible applications:
  • Component separation
  • Gluing cell/automatic machine
  • Assembly cell/automatic machine
  • Sorting cell/automatic machine
 
Maximum function in minimum space
The cell requires a floor space of about 1,3 m2. This area is made up of the dimensions 800 x 1.600 x 2.010 mm mm (L x W x H).
Due to the high degree of standardisation, the cells can be equipped with a wide variety of components. On the other hand, you have full flexibility for later repurposing if requirements change. This saves money and conserves resources.
 
The purchase includes the necessary electronics such as emergency stop, start and stop display.   The robot and the control cabinet are installed by igus. The price does not include attachments such as cable carriers.  We would also be happy to create an individual robot enclosure for you, please contact us.
Technical data
Downloads

Application Assistance

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH