Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® T Pre-loaded miniature guide TW-14

  • Linear carriage for installation size 09/12/15 with pretension
  • Coefficient of friction improved by up to 40% through iglidur® E3
  • Up to 30% more design freedom thanks to the 3:1 rule
  • 100% maintenance-free due to self-lubrication
Product description
Best coefficient of friction with preload
The drylin® T miniature guide with preload from igus is a high-quality solution for precise movements in small machines and devices. It has been specially developed to ensure optimum guidance and positioning of components. This miniature guide has a unique preload technology that ensures constant contact between the guide elements. This minimizes play and achieves greater accuracy. The drylin® T miniature guide with preload is characterized by its maintenance-free properties. It requires no lubrication or readjustment, which saves time and money. It also works quietly. The igus drylin® T miniature guide with preload impresses with its quality, reliability and durability. It is an optimal solution for demanding applications with limited space and the highest precision and load capacity requirements.
Technical data
Accessories
Downloads

Application Assistance

I would be happy to answer your questions personally!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH