Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

TRX telescopic 3D movable e-chain

  • The TRX compliments the functions of the triflex® R series and now also makes them telescopic
  • The rubber band inside the TRX retracts the e-chains® links back to their starting point and the retraction force can be adjusted via the rubber band
  • Weight reduction of up to 83% compared to a retraction system solution (RSP)
  • Minimizes loop formation
  • Space-saving design
  • Easy to retrofit
Product description
The telescopic triflex® R TRX combines the triflex® R energy chain and a retraction system in one. The combination enables a space-saving installation with length extension of up 36%. The length extension also prevents loop formation at the robot. The round shape of the 'easy' design is highly resilient and makes it possible to insert and remove harnessed cables easily.
Technical data
Accessories
Downloads

Application Assistance

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH