Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

KUKA LBR iisy Cobot Energy Supply by igus

  • Fixation of the igus Cobots clamps via velcro tape
  • Easy and quick assembly and disassembly
  • Complete silicon free which allows the use in the automotive industry
  • E-Chain is size TRE.30.050.0.B and TRE.40.058.0.B to push in the cables from the outside
Product description
In case cables or hoses need to be guided on the outside of the KUKA LBR iisy 3 R760, iisy 6 R1300, iisy 8 R930, iisy 11 R1300 or iisy 15 R930 cobot its easiest to attach cobot clamps in combination with the triflex R e-chain TRE.30.050.0.B or TRE.40.058.0.B (iisy 15 R930)
Included in the package is the right length of e-chain, igus cobot clamps to attach the e-chain and mounting brackets with strain reliefs to provide a proper of the cables inside the e-chain and one mounting bracket without strain relief which will be attached on the lower end of the Cobot.
The whole installation can be done within a few minutes.
Downloads

Application Assistance

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH