Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

7th axis for ReBeL (DIO Version)

Product information
  • Up to 4x more working space for robots
  • Strokes up to 3000 mm, further strokes on request
  • Repeatability ± 0,3 mm
  • Speed up to 0,3 m/s
  • Kinematics will be controlled via digital I/Os
  • Suitable for igus ReBeL

Optionally available
Product description
Our 7th axis can be used individually and flexibly. It extends the action radius of common lightweight robots by up to 6000 mm (according to technical design), making them much more flexible in their applications. The drylin® toothed belt axis ZLW-20200 is ideally suited as a wide flat linear axis. An adapter kit is available for this axis for direct connection with common lightweight robots via digital I/Os. Optionally, the ZLW-20200 toothed belt axis can be supplied ready for connection with the matching adapter kit or the adapter kit can be supplied separately. The linear axis can be used for applications with precision requirements of 0.3 mm at a load of up to 55 kg. This type of accessory has a max. speed of up to 0,3 m/s. The appropriate robot software can be controlled via digital I/Os. Optionally, the axis can be ordered with or without a controller. To control the axis, the 7th axis | UR Cap + control cabinet integration - IO Version is required. Our 7th axis is largely made of our tribologically optimised plastics and enables high cost savings. At the same time, a long service life and freedom from maintenance are realised.
  • Flexible robot use instead of rigid kinematics
  • Connection via linear slide of the ZLW-20200 toothed belt axis
  • Strokes up to 3,000 mm as standard, up to 6,000 mm on request
  • Adapter for e-chain system®
  • Optionally, the ZLW-20200 toothed belt axis can be supplied ready for connection with the matching adapter kit.
  • Max. positions to be attached: 8
  • Control via digital inputs and outputs (no inverse kinematics stored)
  • Robot kinematics: igus® ReBeL
Application examples
Typical applications of our 7th axes are pick and place applications, welding applications and many more.

7th axis control for easy entry into automation
The IO unit enables simple and intuitive robot control and programming and thus an easy entry into automation. The direct control cabinet integration via digital I/Os enables an easy and ready-to-connect solution. This means that the 7th axis can be moved within a very short time. The solution is currently possible with the following robot manufacturers: igus ReBeL. A master controller is not necessary.

If you want to use your own (robot) controller, that is also no problem.
Alternatively, it is also possible to operate each axis individually with a controller. For example with our igus® dryve D1 motor controller. With this control architecture, you need one motor control per linear axis or motor and an additional master control, which controls the coordination of the movement.
The motor controls are not part of the article and can be obtained from us as an option. A master control is currently not offered by igus.

Optional accessories
DLE-REBEL-0001 control system
 
If you are not sure whether the robot is suitable for your application, please contact us for a demonstration.
Technical data
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH