Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Complete motor control package for individual PLCs

Product information
  • Fully integrated control cabinet including CE
  • Plug and Play for direct use
  • For single axes, line, surface, spatial portals and delta robots
  • No software installation or app required
Product description
Ready for immediate use
The dryve motor control offers the option of connecting to your network or connecting directly to the control unit (PC or PLC) via a network cable. Below you can access the control directly via your web browser without the need for software installation. This allows you to make settings in just a minute.

User-friendly controls
Using the easy-to-understand browser interface, you can configure travel paths, positions, speeds and running times of your linear axis without any prior knowledge. Even repetitive movements, known as “loops,” can be set in just a few seconds. A teach function allows positions to be easily adjusted with just one click.

Compliance with industry standards
The use of standardized communication protocols such as CANopen or Modbus TCP as a gateway makes integration into industrial controls such as Siemens S7 or Beckhoff extremely uncomplicated. With ten digital inputs and five outputs, communicating with industrial controls is just as easy as connecting to inexpensive open source modules such as Arduino or Raspberry Pi.

Powerful technology
dryve supports various motor types, including DC, EC and stepper motors, in both open loop and closed loop operation. The high supply voltage of up to 48 V ensures high motor speeds. The powerful rated current of 7 A and the impressive peak current of 21 A enable powerful and dynamic movements.
Technical data

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH