Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Cable carrier for ReBeL Cobot

Product information
  • Easy and quick assembly and disassembly 
  • Fixation of the igus Cobots clamps via velcro tape
  • Complete silicon free which allows the use in the automotive industry
  • The e-chain is the TRE30.050.0B
Product description
System triflex® R TRE.B
Flexible in any direction - high degree of flexibility for complex movements, even robot axis 6. Rotation of approx. ± 10° per chain link possible in the longitudinal axis. This facilitates cable routing around difficult geometric shapes. High tensile force absorption due to the "ball and socket" joint, meaning smooth movements in all axes. Easy opening mechanism - for easy filling and replacement of pre-assembled cables or hoses. Outstanding mechanical characteristics. Small bend radii and pitch for space-saving installation. Easy to lengthen and shorten - one injection-moulded part. No extra elements (steel cables, spring mechanisms, etc.) necessary for retraction. Extremely stable - due to external stop-dogs, defined limits for radius and torsion. Minimise set-up times by very easy installation onto your machine and comprehensive range of accessories
Application options:
  
When to use the TRE Series:
  • If an easy-to-fill 3D chain is required
  • If a secure energy supply is required for multi-axis (3D) movements
  • If high torsion resistance is required
  • If the system needs to be easy to lengthen and shorten
  • If a small bend radius is required
  • If high tensile strength absorption is important
  
When not to use the TRE Series:
  • For circular movements with high load
    twisterchain® system
  • If a completely closed variant is required
    triflex® R TRC system
  • When a less expensive, less sophisticated multi-axis solution is required
    triflex® R TRL system
Technical data
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH