Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

e-spool® theatre

e-spool® for use in theater and stage technology.
 
Spring cable drum as complete set consisting of: 
 
+ Special traction energy chain incl. laterally embedded steel cables
+ Twister belt 
+ Driver connection incl. fastening clamps for common trusses
+ separators 
+ strain relief
+ Pulley for downward extension
 
+ In accordance with DIN EN 17206
Product description
Discover the energy chain system for theatre and stage operations based on DIN EN 17206 and DGUV principle 315-390. The e-spool® theatre is a cable guidance system with automatic retraction (spring tension). A new tension-optimised e-chain® is guided with a drum and uses an integrated retaining spring to ensure the correct length and tension for the energy supply system. The twisterband connects the drum with the shaft end block, which serves as an interface to the cables.
  • Different media types and sizes safely and reliably guided in one system
  • Price reduced by up to 50% compared to previous e-spool® solutions
  • Developed following DIN EN 17206 and DGUV Principle 315-390
  • Optimised manufacturing process through standardised parts
  • Spring force/rotary sensor monitoring (optional)
Technical data

Application Assistance

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH