Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

7th axis for ReBeL (igus Robot Control Version)

Product information
  • Up to 4x more work space for your robot is child's play
  • Simply add it as an external axis in the igus Robot Control and start
  • Lifting paths up to 3000 mm, other strokes on request
  • Repeatability ± 1.5 mm
  • Speed up to 0.3 m/s
  • Suitable for igus ReBeL 4, 5 & 6DOF
Product description
The 7th axis bundle for the igus ReBeL!

Expand the workspace of your ReBeL in no time.
With our individually and flexibly usable 7th axis, you can increase the operating radius of your ReBeL up to 5800mm! (according to technical design)
Whether overhead or horizontal, both are possible thanks to our drylin® toothed belt axis ZLW-20200, with a long service life and no maintenance. Thanks to our tribologically optimized plastics, no additional lubrication is necessary.

Control
The new control box makes it possible to control the 7th axis directly via the igus Robot Control as an external axis. Thanks to the direct connection to the CAN bus, you receive a ready-to-connect solution with which you can move the 7th axis within a very short time.
Simultaneous movement of the 7th axis and the robot in unlimited positions is also possible thanks to direct control via the igus Robot Control.
You can download the software for free here: igus® Robot Control software.

More work space = more possibilities!
Typical applications of our 7th axes for the ReBeL are:
  • Pick & Place applications
  • Quality controls or barcode checks on large components
  • Processing multiple workstations
  • Process larger components that are outside the normal robot workspace

Hardware
The bundle contains:
  • Robot (ReBeL 4, 5 or 6DOF)
  • 7th axis control box (including digital input & output extension to 14DIN + 14DOUT)
  • Line set
  • Linear axis ZLW-20200, including motor
  • Energy chain including holder
Technical data
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH